Gas Pool Heater

Gas Pool Heater

Gas Pool Heater

Trane gas pool heaters are designed to provide value, durability and energy efficiency for ultimate swimming comfort and peace of mind year after year, all while being environmentally responsible.

Product Overview

The Luxury of Heat

For more than a century, the Trane name has identified products and technology that stretched the world’s idea of what was possible - a tradition that’s still very much with the company. Trane is a world leader in providing systems, services, and solutions responsive to operations in manufacturing, hospitals, food processing and many other industries as well as homes worldwide. We have always been big when it comes to heating and cooling buildings, and now we are bringing that expertise to your pool environment too. If you need reliability, durability, and energy efficiency, then chose Trane.

 

All Trane gas pool heaters include a Cupro Nickel heat exchanger which provides exceptional value and longer product life. Ultimate energy efficiency is delivered by combining both superior hydraulic and thermal efficiencies for everyday savings and pool and spa enjoyment. Trane gas pool heaters are environmentally responsible and meet air quality emission standards in all low NOx areas.

Product Specifications

Durable cupro nickel heat exchanger

Excellent hydraulic efficiency saves energy

Low NOx emissions meet all air quality emission standards

Easy retrofit installation


 
  TR400NA TR400LP TR250NA TR250LP
BTU/HR 400,000 400,000 250,000 250,000
GAS Natural Propane Natural Propane
Width (In.) 36" 36" 28" 28"
Depth (In.) 29 1/2" 29 1/2" 29 1/2" 29 1/2"
Height (In.) 24" 24" 24" 24"
Water Connections 2" x 2-1/2" 2" x 2-1/2" 2" x 2-1/2" 2" x 2-1/2"
Heat Exchanger Cupro Nickel Cupro Nickel Cupro Nickel Cupro Nickel
Indoor Vent Pipe Diameter (In.) Natural Gas 6" - 4" -
Indoor Vent Pipe Diameter (In.) Propane - 8" - 6"
Heater Weight (Lbs.) 160 160 134 134
Gas Connection at Heater 3/4" 3/4" 3/4" 3/4"

All Trane pool heaters are certified by the Canadian Standards Association.

Warranty

The Trane pool/spa/hot tub heater is warranted to be free from defects in materials and workmanship for a period of one (1) year for parts and (1) year for labor.

Complete details of warranty agreement are in the owner’s manual.

NEED HELP? TALK TO AN EXPERT.
CONTACT YOUR LOCAL TRANE COMFORT SPECIALIST