Pool Heat Pump

Pool Heat Pump

Pool Heat Pump

Trane Heat Pumps are the most reliable, energy efficient solution to heat your pool. All of our heat pumps will quietly and efficiently keep your pool at the perfect temperature, so your pool will always be ready when you want to swim.

Product Overview

Enjoy the peace and quiet of dependable, high-efficiency performance.

Trane heat pumps include a titanium condenser and a corrosion resistant evaporator coil for the most durable heat exchanger combination in the industry. These products are AHRI certified to give you peace of mind. The Air-Conditioning, Heating and Refrigeration Institute is an association of nearly 350 manufacturers. It establishes standards that can be used as a base of comparison for these products that are used to satisfy their performance, which encourages manufacturers to improve the efficiency of their equipment. Carried on a voluntary basis, these certification programs test equipment at random and confirm that it performs as advertised. Plus, Trane heat pumps are lightweight, compact and easy to install and service, making them ideal for new pools or enhancing the one you already have.

 

Trane heat pumps are designed with a front plumbing configuration for ease of installation and the inlet and outlet plumbing connections are oriented for convenient drop-in replacement of AquaCal HeatWave SuperQuiet heat pumps.

Product Specifications

Most Recognized Brand for Durability and Reliability

Highest Homeowner Satisfaction of Any Brand

Most Durable Heat Exchanger Combination: Titanium Condenser and Coastal Environment Evaporator

Ultimate Quiet Performance

Easy Plumbing and Drop-In Replacement for AquaCal Heatwave SuperQuiet Series


BTU HEATING PERFORMANCE

 
  TR21174T TR21474T
80°F Ambient Air, 80°F Water, 80% Relative Humidity* 110,000 140,000
80°F Ambient Air, 80°F Water, 63% Relative Humidity* 107,000 130,000
50°F Ambient Air, 80°F Water, 63% Relative Humidity* 75,000 85,000


COEFFICIENT OF PERFORMANCE (C.O.P.)

 
  TR21174T TR21474T
80°F Ambient Air, 80°F Water, 80% Relative Humidity* 5.7 5.7
80°F Ambient Air, 80°F Water, 63% Relative Humidity* 5.4 5.5
50°F Ambient Air, 80°F Water, 63% Relative Humidity* 4.0 4.0


 
  TR21174T TR21474T
Electronic Temperature Control Yes Yes
Thermostat - Dual (Pool and Spa) Dual Dual
Voltage 240/60/1 240/60/1
Minimum Circuit Amps 42 42
Minimum Circuit Protection 50 50
Water Flow Rate (GPM) Recommended (Min/Max) 30/75 30/75
Plumbing Connection 2” x 2 1/2” 2” x 2 1/2”
Width x Depth x Height (Inches) 30 1/4 W x 34 D x 37 H 30 1/4 W x 34 D x 44 H
Net Weight (Lbs.) 195 250
Shipping Weight (Lbs.) 235 290

Warranty

The Trane heat pump pool heater is warranted to be free of defects in materials and workmanship for a period of two (2) years for parts and (1) one year for labor.

In the state of Florida, warranty labor is covered for (2) years.

Compressor component; five (5) year limited warranty with parts and labor warranted the first two (2) years and parts only warranted in years three (3), four (4) and five (5).

Titanium tube component of the heat exchanger has a ten (10) year warranty.

Complete details of warranty agreement are in the owner’s manual.

NEED HELP? TALK TO AN EXPERT.
CONTACT YOUR LOCAL TRANE COMFORT SPECIALIST